Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Block-Type Work Supports – Spring Extended, B1.921 (1600, 2800, 6300 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
J
PLUNGER
THREAD
STROKE
(mm)
WEIGHT
(lbs)
CLR-1923-701-WS 2 2800 12.5 20 1/2-13 8 2.6
CLR-1925-701-WS 3 6300 28 35 5/8-11 10 5.7
Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
J
PLUNGER
THREAD
STROKE
(mm)
WEIGHT
(lbs)
CLR-1921-101-WS 1 1600 7 16 M10 6 1.8
CLR-1923-101-WS 2 2800 12.5 20 M12 8 2.6
CLR-1925-101-WS 3 6300 28 35 M16 10 5.7