Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Delrin
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports – Air Advanced, B1.940 (1460, 2100 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
A
RETRACTED
HEIGHT
WITH
BOTTOM
EXTENSION
(mm)
B
RETRACTED
HEIGHT
WITHOUT
BOTTOM
EXTENSION
(mm)
CLR-101-WS 1 1460 6.5 16 1-1/4"-16 8 84 72.5
Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
E
BODY
THREAD
STROKE
(mm)
A
RETRACTED
HEIGHT
WITH
BOTTOM
EXTENSION
(mm)
B
RETRACTED
HEIGHT
WITHOUT
BOTTOM
EXTENSION
(mm)
CLR-1941-000-WS 1 1460 6.5 M30x1.5 8 84 72.5
CLR-1941-010-WS 2 2100 9.5 M30x1.5 8 94 82.5
Optional Mounting Base (Inch)
QUANTITY PART NO. ITEM
CLR-711-WSA Mounting Base only
CLR-100-WS Mounting Base with Work Support installed
Optional Mounting Base (Metric)
QUANTITY PART NO. ITEM
CLR-3467-112-WSA Mounting Base only
Accessories (Inch)
QUANTITY PART NO. ITEM
CLR-3000-180-SW Replacement Sealing Washer
Accessories (Metric)
QUANTITY PART NO. ITEM
CLR-3000-842-SW Replacement Sealing Washer

Products Related to