Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1942-400  •  ROEMHELD Threaded-Body Work Supports – Fluid Advanced, B1.943 (1460, 3400, 5300, 9400 lbs)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Threaded-body work support, M36 x 1.5 mm, w/ MW, w/ venting of the spring area, plunger Ø 20 mm, stroke 10 mm, Max. load force 15 kN, hydraulic pressure w/ spring advanced, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberSIZEVERSIONMAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
D
PLUNGER
DIA
(mm)
A
(mm)
B
(mm)
C
(mm)
K
BODY
THREAD
K1
BODY
DIA
(mm)
SW1
HEX
(mm)
STROKE
(mm)
CLR-1942-4002Standard340015208672.517.5M36x1.534.43010

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model