Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1967-600-M114  •  ROEMHELD 70 bar Top Flange Worksupports, B19474

ROEMHELD Power Workholding

Pricing & Availability

"single acting, with metallic wiper edge
plunger Ø 22 mm, stroke 14 mm
max. load force 25 kN
plunger contact force min./max.: 4/12 N
functioning: spring force
max. 70 bar, as per data sheet  B1.9474"

Part Specifications

Part NumberSizeSupport Force
@70 bar (1000 psi)
(lbs)
Support Force
@70 bar (1000 psi)
(kN)
Stroke
(mm)
a
(mm)
b
(mm)
h1
(mm)
Øi
(mm)
Weight
(kg)
Full Technical
Details
CLR-1967-600-M1142562025147565102602.1See Data Sheet

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model