Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports for Low-Pressure Hydraulic Systems – Fluid Advanced, Double Acting, B1.9471 (670, 900, 1200, 2200 lbs)

ROEMHELD Power Workholding

Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
D
PLUNGER
DIA
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
DIA
(mm)
K
BODY
THREAD
L
(mm)
SW3
HEX
(mm)
STROKE
(mm)
CLR-1947-110 1 670 3 10 64.4 55.7 47.7 7 18 M26x1.5 100 22 6.5
CLR-1947-210 2 900 4 12 71.5 60.6 52.6 8 22 M30x1.5 107 24 8
CLR-1947-310 3 1200 5.5 15 68.4 56.5 47.5 8 24 M36x1.5 109 30 8
CLR-1947-410 4 2200 10 16 80.6 69.5 60.5 8 28 M45x1.5 120 36 10