Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports with Long Shaft, for Low-Pressure Hydraulic Systems – Fluid Advanced, B1.9472 (670 lbs)

ROEMHELD Power Workholding

QUANTITY PART NO. SL
SHAFT
LENGTH
(mm)
MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
BODY
THREAD
BODY
HEX
(mm)
STROKE
(mm)
C
(mm)
L1
(mm)
CLR-1947-100S-106020 20 670 3 10 M26x1.5 22 6.5 77.3 86
CLR-1947-100S-106030 30 670 3 10 M26x1.5 22 6.5 87.3 96
CLR-1947-100S-106040 40 670 3 10 M26x1.5 22 6.5 97.3 106
CLR-1947-100S-106050 50 670 3 10 M26x1.5 22 6.5 107.3 116