Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports with Long Shaft, for Low-Pressure Hydraulic Systems – Fluid Advanced, Double Acting, B1.9472 (670 lbs)

ROEMHELD Power Workholding

QUANTITY PART NO. SL
SHAFT
LENGTH
(mm)
MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
BODY
THREAD
BODY
HEX
(mm)
STROKE
(mm)
A
(mm)
B
(mm)
L2
(mm)
CLR-1947-110S-106020 20 670 3 10 M26x1.5 22 6.5 75.7 84.4 120
CLR-1947-110S-106030 30 670 3 10 M26x1.5 22 6.5 85.7 94.4 130
CLR-1947-110S-106040 40 670 3 10 M26x1.5 22 6.5 95.7 104.4 140
CLR-1947-110S-106050 50 670 3 10 M26x1.5 22 6.5 105.7 114.4 150
CLR-1947-110S-106060 60 670 3 10 M26x1.5 22 6.5 115.7 124.4 160
CLR-1947-110S-106070 70 670 3 10 M26x1.5 22 6.5 125.7 134.4 170
CLR-1947-110S-106080 80 670 3 10 M26x1.5 22 6.5 135.7 144.4 180
CLR-1947-110S-106090 90 670 3 10 M26x1.5 22 6.5 145.7 154.4 190
CLR-1947-110S-106100 100 670 3 10 M26x1.5 22 6.5 155.7 164.4 200