CARVESMART™ 1" x 1.71" Aluminum Jaw Stock
Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-24031  •  CARVESMART™ 1" x 1.71" Aluminum Jaw Stock

ROEMHELD Precision Vises

Pricing & Availability

Aluminum jaw stock extrusion, flippable, 1.0 in. x 1.71 in. x 31.0 in.

Part Specifications

Part NumberLENGTHDESCRIPTION
CLR-2403131"Dovetailed Jaw Stock, Aluminum Extrusion, 1" x 1.71"

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.