Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-3074-0203  •  ROEMHELD NC160 Hydro-Mechanical Vises (160mm)

ROEMHELD Precision Vises

Pricing & Availability

Machine vise NC 160 mm, hyd./mech., w/ high pressure unit, jaw width 160 mm, clamping width Max. 310 mm, cl. force Max. 50 kN, overall length Max. 682 mm


Status Legend:
  • !

Part Specifications

Part NumberVERSIONA
JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CRANKING
FORCE
REQUIRED
(lbs)
B
(mm)
C
(mm)
D
(mm)
D1
(mm)
D2
(mm)
E
(mm)
F
(mm)
L
MAX
(mm)
S1
(mm)
S2
(mm)
S3
(mm)
SW1
(mm)
T
(mm)
U
(mm)
W
(mm)
WEIGHT (lbs)
CLRH-9-3074-0203Without
Force
Gauge
16011000215418120.272.237.295550684308.5502.5572.519277065131

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model