Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Heavy-Duty Reversible Step Jaws, WS5.3670

ROEMHELD Precision Vises

Version for SCS80 Vises
QUANTITY PART NO. JAW
WIDTH
K
JAW
WIDTH
(mm)
A
(mm)
B
(mm)
F
(mm)
G
x THREAD
DEPTH (mm)
H
(mm)
J
(mm)
L
(mm)
CLAMPING
RANGE
MIN/MAX
(mm)
CLRH-9-3972-1103-VSA Standard 80 45 80 3.5 M6 x 10 48 3 63 7 - 151
CLRH-9-3972-1102-VSA Narrow 50 45 50 3.5 M6 x 10 48 3 63 7 - 151
CLRH-9-3972-1101-VSA Extra Narrow 25 45 50 3.5 M6 x 10 48 3 63 7 - 151
Version for SCS120 Vises
QUANTITY PART NO. JAW
WIDTH
K
JAW
WIDTH
(mm)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
G
x THREAD
DEPTH (mm)
G1
x THREAD
DEPTH (mm)
H
(mm)
J
(mm)
L
(mm)
CLAMPING
RANGE
MIN/MAX
(mm)
CLRH-9-3973-1103-VSA Standard 120 52 120 35 3.5 M8 x 14 M4 x 7 55 3 81 7 - 195
CLRH-9-3973-1102-VSA Narrow 84 52 84 35 3.5 M8 x 14 M4 x 7 55 3 81 7 - 195
CLRH-9-3973-1101-VSA Extra Narrow 40 52 84 35 3.5 M8 x 14 M4 x 7 55 3 81 7 - 195