Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-7023-0101  •  ROEMHELD UC Vise

ROEMHELD Precision Vises

Pricing & Availability

Workholding vice system HILMA.UC 125 concentric mechanically operated included in delivery: Incl. 2 pcs. down force jaws surface grinded, width 125 mm, mounted Incl. 1 pc. clamping spindle short and 1 pc. clamping nut short, mounted Incl. 1 pc. clamping spindle long and 1 pc. clamping nut long Jaw width 125 mm Base width 149 mm max. clamping force 40 kN bei 120 Nm max. clamping width 200 mm Base length 350 mm Hight of workpiece support 125 mm Totel hight 135 mm Fastening and positioning ­ Direct


Status Legend:
  • !

Part Specifications

Part NumberJaw Width
(mm)
Base Length
(mm)
Clamping Force
(lbs at 89 ft-lbs)
Clamping Force
(kN at 120 Nm)
Clamping Range S
(mm)
Weight
(kg)
Full Technical
Details
CLRH-9-7023-010112535011,69052.0-200 (max. 600)20See Data Sheet

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model