Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Nose Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spring Plungers – Steel

Spring-Loaded Devices

Light Force (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
CL-10-SPS-2 #6-32 .5 1.5 17/32 1/16 .046
CL-20-SPS-2 #8-32 .7 2.3 5/8 3/32 .070
CL-30-SPS-2 #10-32 1.3 2.7 3/4 1/8 .093
CL-40-SPS-2 1/4-20 1 4 1 3/16 .119
CL-41-SPS-2 1/4-28 1 4 1 3/16 .119
CL-50-SPS-2 5/16-18 1.5 4.5 1 3/16 .135
CL-60-SPS-2 3/8-16 2.8 7.2 1-1/8 3/16 .186
CL-70-SPS-2 1/2-13 2.7 9.3 1-1/4 1/4 .248
CL-80-SPS-2 5/8-11 3.5 10.5 1-1/2 5/16 .310
CL-90-SPS-2 3/4-10 4 16 1-3/4 5/16 .374
CL-95-SPS-2 1"-8 4 31 2-13/32 1/2 .499
Heavy Force (Inch)
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
CL-11-SPS-1 #6-32 1.0 1.6 3/8 1/16 .046
CL-10-SPS-1 #6-32 1.5 4.5 17/32 1/16 .046
CL-20-SPS-1 #8-32 2.7 7.3 5/8 3/32 .070
CL-30-SPS-1 #10-32 2.9 11.1 3/4 1/8 .093
CL-42-SPS-1 1/4-20 2 9 3/4 1/8 .119
CL-40-SPS-1 1/4-20 3 13 1 3/16 .119
CL-41-SPS-1 1/4-28 3 13 1 3/16 .119
CL-50-SPS-1 5/16-18 3 15 1 3/16 .135
CL-60-SPS-1 3/8-16 5.5 14.5 1-1/8 3/16 .186
CL-70-SPS-1 1/2-13 6.6 17.4 1-1/4 1/4 .248
CL-80-SPS-1 5/8-11 10.5 25.5 1-1/2 5/16 .310
CL-90-SPS-1 3/4-10 6.7 37.3 1-3/4 5/16 .374
CL-95-SPS-1 1"-8 16 68 2-13/32 1/2 .499
Light Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
CLM-6-SPS-1 M6 1 4 18 25.5 4.8 3.02
CLM-8-SPS-1 M8 1.25 7 20 25.5 4.8 3.43
CLM-10-SPS-1 M10 1.5 12 32 28.5 4.8 4.72
CLM-12-SPS-1 M12 1.75 12 41 32 6.5 6.30
Heavy Force (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
CLM-6-SPS-2 M6 1 13 58 25.5 4.8 3.02
CLM-8-SPS-2 M8 1.25 13 67 25.5 4.8 3.43
CLM-10-SPS-2 M10 1.5 24 64 28.5 4.8 4.72
CLM-12-SPS-2 M12 1.75 29 77 32 6.5 6.30

Products Related to