Stud Leveling Feet (Steel, Black Oxide Finish)

Supports, Rests & Feet

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F LOAD
RATING
(lbs)
CL-3-SLF-BO #10-32 3/8 3/4 7/64 17/32 1 700
CL-3-SLF-2-BO #10-32 3/8 3/4 7/64 17/32 2 200
CL-4-SLF-BO 1/4-20 1/2 1 5/32 45/64 1-1/4 1000
CL-4-SLF-2.5-BO 1/4-20 1/2 1 5/32 45/64 2-1/2 250
CL-5-SLF-BO 5/16-18 9/16 1-1/8 3/16 13/16 2 1500
CL-5-SLF-4-BO 5/16-18 9/16 1-1/8 3/16 13/16 4 400
CL-6-SLF-BO 3/8-16 5/8 1-1/4 3/16 7/8 2 2300
CL-6-SLF-4-BO 3/8-16 5/8 1-1/4 3/16 7/8 4 600
CL-8-SLF-BO 1/2-13 3/4 1-7/8 1/4 1-1/8 2 4200
CL-8-SLF-4-BO 1/2-13 3/4 1-7/8 1/4 1-1/8 4 1100
CL-10-SLF-BO 5/8-11 15/16 2-1/2 5/16 1-1/4 2 6600
CL-10-SLF-4-BO 5/8-11 15/16 2-1/2 5/16 1-1/4 4 1700
CL-12-SLF-BO 3/4-10 1-1/8 3 1/2 1-1/2 2 10000
CL-12-SLF-4-BO 3/4-10 1-1/8 3 1/2 1-1/2 4 2500
CL-16-SLF-BO 1"-8 1-1/2 4 13/32 1-7/8 4-1/4 18000
CL-16-SLF-8-BO 1"-8 1-1/2 4 13/32 1-7/8 8 4500
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
LOAD
RATING
(kg)
CLM-6-SLF-BO M6 1 10 25.5 4 18 40 400
CLM-8-SLF-BO M8 1.25 13 28.5 4.8 20.5 50 700
CLM-10-SLF-BO M10 1.5 17 32 5 22 51 1200
CLM-12-SLF-BO M12 1.75 19 47.5 6.5 28.5 51 1700
CLM-16-SLF-BO M16 2 24 63.5 8 32 51 3300
CLM-20-SLF-BO M20 2.5 30 76 12.5 38 51 5000

Products Related to