Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Contact Bolts

Work Supports & Rest Buttons,

Inch
QUANTITY PART NO. A
THREAD
B D
DIA
E
NOMINAL
E
ACTUAL
F G
CL-MF25-2502 5/16-18 9/16 13/32 1/2 .5000 .32 15/32
CL-MF30-2503 3/8-16 13/16 19/32 13/16 .8125 .47 23/32
CL-MF40-2501 1/2-13 7/8 5/8 13/16 .8125 .41 23/32
CL-MF50-2501 5/8-11 1-1/16 13/16 1 1.0000 .61 29/32