Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Hydraulic Link Clamps

Toggle Clamps

QUANTITY Part Number Max Clamping Force Lever Direction A (mm) B (mm) C (mm) D (mm) G (mm) K (mm)
LKA0360-S-L 3.2kN LEFT 78.5 49 40 36 25 31.4
LKA0360-S-C 3.2kN CENTER 78.5 49 40 36 25 31.4
LKA0360-S-R 3.2kN RIGHT 78.5 49 40 36 25 31.4
LKA0400-S-L 3.8kN LEFT 87.5 54 45 40 25 34
LKA0400-S-R 3.8kN CENTER 87.5 54 45 40 25 34
LKA0400-S-C 3.8kN RIGHT 87.5 54 45 40 25 34
LKA0480-S-L 5.0kN LEFT 99 61 51 48 28 40
LKA0480-S-C 5.0kN CENTER 99 61 51 48 28 40
LKA0480-S-R 5.0kN RIGHT 99 61 51 48 28 40
LKA0550-S-L 6.8kN LEFT 110.5 69 60 55 28 47
LKA0550-S-C 6.8kN CENTER 110.5 69 60 55 28 47
LKA0550-S-R 6.8kN RIGHT 110.5 69 60 55 28 47
LKA0650-S-L 11.2kN LEFT 127.5 81 70 65 30 55
LKA0650-S-C 11.2kN CENTER 127.5 81 70 65 30 55
LKA0650-S-R 11.2kN RIGHT 127.5 81 70 65 30 55
LKA0750-S-L 16.7kN LEFT 151 94.5 85 75 37 63
LKA0750-S-L 16.7kN CENTER 151 94.5 85 75 37 63
LKA0750-S-L 16.7kN RIGHT 151 94.5 85 75 37 63