ROEMHELD Standard Clamping Arms for Air-Powered Swing Clamps

Toggle Clamps,ROEMHELD Power Workholding

Version for All-Threaded Clamps
QUANTITY PART NO. FITS
CLAMP
SIZE
A
(mm)
B
(mm)
C
(mm)
D
DIA
+0.05
(mm)
F
THREAD
G
MIN
(mm)
G
MAX
(mm)
K
(mm)
CLR-0187-324-ASCA 3 Series 42 7 30 7.85 M4 8 20.5 12
CLR-0187-424-ASCA 4 Series 52 10 35 11.85 M6 12 17.5 16
CLR-0187-524-ASCA 5 Series 70 12 50 15.85 M6 12 28.5 20
CLR-0187-624-ASCA 6 Series 82 14 60 19.85 M8 15 25 25
CLR-0187-724-ASCA 7 Series 104 18 75 24.85 M10 19 36.5 30
Version for Block-Type and Top-Flange Clamps (Slightly Longer)
QUANTITY PART NO. FITS
CLAMP
SIZE
A
(mm)
B
(mm)
C
(mm)
D
DIA
+0.05
(mm)
F
THREAD
G
MIN
(mm)
G
MAX
(mm)
K
(mm)
CLR-0187-326-ASCA 3 Series 54 7 42 7.85 M4 8 28 12
CLR-0187-426-ASCA 4 Series 68 10 52 11.85 M6 12 27 16
CLR-0187-526-ASCA 5 Series 78 12 58 15.85 M6 12 42 20
CLR-0187-626-ASCA 6 Series 90 14 68 19.85 M8 15 42 25
CLR-0187-726-ASCA 7 Series 110 18 80 24.85 M10 19 56 30