Product Catalog
Catalog Tools
Measurement
Metric
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Electric Vertical Toggle Clamp

Toggle Clamps

Metric 
QUANTITY PART NO. MOTOR
SHAFT
DIA
MOTOR
SIZE
HOLDING
CAPACITY
MOTOR
INCLUDED
MAX EFFECTIVE
FORCE @ X
CLM-200-EVTC 5mm NEMA 17 500 lbs (226.80 Nm) NO 200 lbs (90.72 Nm)
CLM-201-EVTC 5mm NEMA 17 500 lbs (226.80 Nm) YES 200 lbs (90.72 Nm)

Products Related to