Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-10-CLSA-40  •  Captive Locating Screws

Captive & Clamping Pins

Pricing & Availability

Status

Part Number

Quantity

Description

Captive Locating Screws

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
SCREW
LENGTH
(mm)
P
BUSHING
LENGTH
UNDER
HEAD
P
(mm)
C
(mm)
D
DIA
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
G
(mm)
H
(mm)
L
(mm)
M
(mm)
N
DIA
NOMINAL
(mm)
N
DIA
ACTUAL
(mm)
R
(mm)
S
DIA
(mm)
LOCATING
SCREW
(INCLUDED)
BUSHING
(INCLUDED)
LOCKSCREW
(INCLUDED)
CLM-10-CLSA-40109.97540Standard12816M101.51419102811.41616.0431622CLM-10-CLS-40CLM-10-LPBLSM-3

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model