Marine Ball Lock Pins (Recessed Button Handle)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-10-MBPM  •  Marine Ball Lock Pins (Recessed Button Handle)
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
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
K
DIA
(mm)
N
(mm)
Q
DIA
(mm)
CLM-10-MBPM109.96 / 9.9211.918.89272071525.5

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.