Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-4312-620P  •  ROEMHELD Concentric Clamping Elements – 2 Point, H4.306 (16 to 121mm Bores)

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberITEMMAXIMUM
TOTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
TOTAL
CLAMPING
FORCE
(kN)
CLAMPING
FORCE
PER JAW
(lbs)
CLAMPING
FORCE
PER JAW
(kN)
STROKE
(mm)
CLR-4312-620P2-Point Element with Pneumatic Position Control112555622.510

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model