Adjustable Ball Lock Pins (L Handle)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-8-ABPL  •  Adjustable Ball Lock Pins (L Handle)
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
(mm)
A
DIA
ACTUAL
(mm)
B
+/- 0.30
(mm)
C
+/- 0.25
(mm)
D
DIA
(mm)
E
(mm)
G
DIA
(mm)
J
(mm)
P
(mm)
CLM-8-ABPL87.96 / 7.929.428.005.5371947.523

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.