Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1458-001  •  ROEMHELD Threaded-Body Cylinders – Mini, B1.458

ROEMHELD Power Workholding

Pricing & Availability

Status

!

Part Number

Quantity

Description

Not Available

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
VERSIONSTROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1458-0015602.5M12x1.5Short Stroke5285None

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model