Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-34403-SHR  •  Heavy-Duty® Swivel Hoist Rings (Standard Ring)

Hoist Rings

Pricing & Availability

Status

Part Number

Quantity

Description

HEAVY-DUTY SWIVEL HOIST RING


Unit Price*

Line Item Total*

Part Specifications

Part NumberLOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
±3
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-34403-SHR12500M424.580732343251171.511420698.58.21090

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model