Fully Threaded Studs
Three Dimensional (3D) View
View Large Image
Carr Lane

CL-1/2-13 X 7.00-FTS-S  •  Fully Threaded Studs

Clamping Hardware

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
THREAD
SIZE
B
OVERALL
LENGTH
CL-1/2-13 X 7.00-FTS-S1/2-137.00

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.