Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Fully Threaded Studs

Clamping Hardware

Steel (Inch)
QUANTITY PART NO. A
THREAD
SIZE
B
OVERALL
LENGTH
CL-5/16-18X3.00-FTS 5/16-18 3.00
CL-3/8-16X2.00-FTS 3/8-16 2.00
CL-3/8-16X3.00-FTS 3/8-16 3.00
CL-1/2-13X4.00-FTS 1/2-13 4.00
CL-1/2-13X6.00-FTS 1/2-13 6.00
CL-5/8-11X5.00-FTS 5/8-11 5.00
CL-3/4-10X7.00-FTS 3/4-10 7.00
CL-7/8-9X8.00-FTS 7/8-9 8.00
CL-1-8X8.00-FTS 1-8 8.00
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
SIZE
B
OVERALL
LENGTH
CL-10-32X1.00-FTS-S #10-32 1.00
CL-10-32X1.25-FTS-S #10-32 1.25
CL-10-32X1.50-FTS-S #10-32 1.50
CL-10-32X2.00-FTS-S #10-32 2.00
CL-10-32X2.50-FTS-S #10-32 2.50
CL-10-32-4.00-FTS-S #10-32 4.00
CL-1/4-20X1.50-FTS-S 1/4-20 1.50
CL-1/4-20X1.75-FTS-S 1/4-20 1.75
CL-1/4-20X2.00-FTS-S 1/4-20 2.00
CL-1/4-20X2.50-FTS-S 1/4-20 2.50
CL-1/4-20X3.00-FTS-S 1/4-20 3.00
CL-1/4-20X3.50-FTS-S 1/4-20 3.50
CL-1/4-20X4.00-FTS-S 1/4-20 4.00
CL-5/16-18X1.75-FTS-S 5/16-18 1.75
CL-5/16-18X2.00-FTS-S 5/16-18 2.00
CL-5/16-18X2.50-FTS-S 5/16-18 2.50
CL-5/16-18X3.00-FTS-S 5/16-18 3.00
CL-5/16-18X3.50-FTS-S 5/16-18 3.50
CL-5/16-18X4.00-FTS-S 5/16-18 4.00
CL-3/8-16X1.50-FTS-S 3/8-16 1.50
CL-3/8-16X2.00-FTS-S 3/8-16 2.00
CL-3/8-16X2.50-FTS-S 3/8-16 2.50
CL-3/8-16X3.00-FTS-S 3/8-16 3.00
CL-3/8-16X3.50-FTS-S 3/8-16 3.50
CL-3/8-16X4.00-FTS-S 3/8-16 4.00
CL-3/8-16X5.00-FTS-S 3/8-16 5.00
CL-1/2-13X2.50-FTS-S 1/2-13 2.50
CL-1/2-13X3.00-FTS-S 1/2-13 3.00
CL-1/2-13X3.50-FTS-S 1/2-13 3.50
CL-1/2-13X4.00-FTS-S 1/2-13 4.00
CL-1/2-13X5.00-FTS-S 1/2-13 5.00
CL-1/2-13X6.00-FTS-S 1/2-13 6.00
CL-1/2-13 X 7.00-FTS-S 1/2-13 7.00
CL-5/8-11X3.00-FTS-S 5/8-11 3.00
CL-5/8-11X4.00-FTS-S 5/8-11 4.00
CL-5/8-11X5.00-FTS-S 5/8-11 5.00
CL-5/8-11X6.00-FTS-S 5/8-11 6.00
CL-3/4-10X7.00-FTS-S 3/4-10 7.00
Steel (Metric)
QUANTITY PART NO. A
THREAD
SIZE
THREAD
PITCH
(mm)
B
OVERALL
LENGTH
(mm)
CLM-8X80-FTS M8 1.25 80
CLM-10X80-FTS M10 1.5 80
CLM-12X110-FTS M12 1.75 110
CLM-16X125-FTS M16 2 125
CLM-20X175-FTS M20 2.5 175
CLM-24X200-FTS M24 3 200
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
SIZE
THREAD
PITCH
(mm)
B
OVERALL
LENGTH
(mm)
CLM-5X25-FTS-S M5 .8 25
CLM-5X50-FTS-S M5 .8 50
CLM-6X30-FTS-S M6 1 30
CLM-6X40-FTS-S M6 1 40
CLM-6X50-FTS-S M6 1 50
CLM-6X60-FTS-S M6 1 60
CLM-8X40-FTS-S M8 1.25 40
CLM-8X50-FTS-S M8 1.25 50
CLM-8X60-FTS-S M8 1.25 60
CLM-8X70-FTS-S M8 1.25 70
CLM-10X50-FTS-S M10 1.5 50
CLM-10X60-FTS-S M10 1.5 60
CLM-10X80-FTS-S M10 1.5 80
CLM-12X110-FTS-S M12 1.75 110
CLM-16X125-FTS-S M16 2 125
CLM-20X175-FTS-S M20 2.5 175
CLM-24X200-FTS-S M24 3 200