Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-8-ABPK-30-S  •  Adjustable Ball Lock Pins (Knob Handle)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

Status

Part Number

Quantity

Description

ADJUSTABLE BALL LOCK PIN

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
GRIP
LENGTH
(mm)
B
+/- 0.30
(mm)
C
+/- 0.25
(mm)
D
DIA
(mm)
E
(mm)
K
(mm)
M
DIA
(mm)
N
(mm)
CLM-8-ABPK-30-S87.96 / 7.92309.428.005.53720.544.58.5

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model