Pricing & Availability

Status

Part Number

Quantity

Description

DOUBLE-END CLAMP STRAP ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
BAR
KNOB
SPHERICAL
WASHER
CLM-2-DEA-6M101.57628.512.5CL-23-CSCL-7-SPGCL-1-FWCLM-10x80-STUDCLM-10-JNCLM-2-BKCL-2-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model