Pricing & Availability

Status

Part Number

Quantity

Description

DOUBLE-END CLAMP STRAP ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
CLAMP
STRAP
CLAMP
SPRING
EYE
BOLT
CAM
HANDLE
CLEVIS
PIN
FLAT
WASHER
SPHERICAL
WASHER
JAM NUT
CLM-8-DEA-7M121.75101.53216CL-27-CSCL-9-SPGCLM-51A-EBCLM-13-CHCLM-1229-CLVPCL-2-FWCL-3-SWCLM-12-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model