Three Dimensional (3D) View
View Large Image

CL-10-FACA-FN  •  Forged Adjustable Clamps (Assembly with Flange Nut)

Clamps & Accessories

Pricing & Availability

FORGED ADJUSTABLE CLAMP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberSTUD
SIZE
CLAMPING
RANGE
BCDHJK
DIA
L
MIN
L
MAX
M
MIN
M
MAX
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
FLANGE
NUT
(INCLUDED)
JAM
NUT
(INCLUDED)
CL-10-FACA-FN5/8-11O to 35-1/21-7/81-3/83-3/413/161-3/81-13/162-1/82-15/163-3/8CL-10-FACCL-5/8-11x5.00-FTSCL-4-FNCL-10-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
DRAWINGS