Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Extruded Hand Knob Assemblies

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E
DIA
H K
DIA
CL-7A-HKE4T 1/2-13 1 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-7B-HKE4T 1/2-13 1-1/2 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-7C-HKE4T 1/2-13 2 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-7-HKE4T 1/2-13 2-1/2 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-8-HKE4T 1/2-13 3 2 CL-8T-HKE-30 .34 1-3/8 13/16
CL-9-HKE6T 5/8-11 1-3/4 2-1/2 CL-10T-HKE-40 .46 1-1/2 1
CL-10-HKE6T 5/8-11 3 2-1/2 CL-10T-HKE-40 .46 1-1/2 1
CL-12-HKE6T 3/4-10 3 2-1/2 CL-12T-HKE-40 .56 1-1/2 1
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D E
DIA
(mm)
H
(mm)
K
DIA
(mm)
CLM-9-HKE6T M16x2.0 2 45 64 CLM-16T-HKE-40 11.9 38 25
CLM-10-HKE6T M16x2.0 2 75 64 CLM-16T-HKE-40 11.9 38 25
CLM-12-HKE6T M20x2.5 2.5 75 64 CLM-20T-HKE-40 11.9 38 25