Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Cast Iron
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Knobs (Cast Iron)

Hand Knobs

Blank
QUANTITY PART NO. D
DIA
A
DIA
B C H E
CL-85-HK-8 1-1/8 9/16 5/16 5/16 3/4
CL-25-HK-2 1-3/4 3/4 1/2 3/8 1-1/8
CL-45-HK-4 2-1/8 1 5/8 7/16 1-3/8
CL-105-HK-10 2-1/2 1-1/8 1 1/2 1-5/8
CL-65-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2
Tapped (Inch)
QUANTITY PART NO. D
DIA
A
DIA
B C H E
THREAD
E
THREAD
DEPTH ±.06
CL-80-HK-8 1-1/8 9/16 5/16 5/16 7/8 1/4-20 1/2
CL-10-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 1/4-20 7/8
CL-20-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 5/16-18 7/8
CL-20-HK-4 2-1/8 1 5/8 7/16 1-3/8 5/16-18 1
CL-30-HK-4 2-1/8 1 5/8 7/16 1-3/8 3/8-16 1
CL-40-HK-4 2-1/8 1 5/8 7/16 1-3/8 1/2-13 1
CL-90-HK-9 2-1/2 1-1/8 1 1/2 1-5/8 1/2-13 1-1/4
CL-100-HK-10 2-1/2 1-1/8 1 1/2 1-5/8 5/8-11 1-1/4
CL-50-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 5/8-11 1
CL-60-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 3/4-10 1
Tapped Through (Inch)
QUANTITY PART NO. D
DIA
A
DIA
B C H E
THREAD
CL-8-HK-8 1-1/8 9/16 5/16 5/16 3/4 1/4-20
CL-1-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 1/4-20
CL-2-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 5/16-18
CL-2-HK-4 2-1/8 1 5/8 7/16 1-3/8 5/16-18
CL-3-HK-4 2-1/8 1 5/8 7/16 1-3/8 3/8-16
CL-4-HK-4 2-1/8 1 5/8 7/16 1-3/8 1/2-13
CL-9-HK-9 2-1/2 1-1/8 1 1/2 1-5/8 1/2-13
CL-10-HK-10 2-1/2 1-1/8 1 1/2 1-5/8 5/8-11
CL-5-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 5/8-11
CL-6-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 3/4-10
Reamed (Inch)
QUANTITY PART NO. D
DIA
A
DIA
B C H E
DIA
E
DIA
DEPTH ±.06
CL-28-HK-8 1-1/8 9/16 5/16 5/16 3/4 1/4 1/2
CL-21-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 1/4 7/8
CL-22-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 5/16 7/8
CL-23-HK-4 2-1/8 1 5/8 7/16 1-3/8 3/8 1
CL-24-HK-4 2-1/8 1 5/8 7/16 1-3/8 1/2 1
CL-29-HK-9 2-1/2 1-1/8 1 1/2 1-5/8 1/2 1-1/4
CL-31-HK-10 2-1/2 1-1/8 1 1/2 1-5/8 5/8 1-1/4
CL-25-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 5/8 1-1/8
CL-26-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 3/4 1-1/8
Tapped (Metric)
QUANTITY PART NO. D
DIA
(mm)
A
DIA
(mm)
B
(mm)
C
(mm)
H
(mm)
E
THREAD
THREAD
PITCH
(mm)
E
THREAD
DEPTH ±1.6
(mm)
CLM-80-HK-8 29 14 8 8 19 M6 1 13
CLM-10-HK-2 44 19 13 10 29 M6 1 22
CLM-20-HK-2 44 19 13 10 29 M8 1.25 22
CLM-20-HK-4 54 25 16 11 35 M8 1.25 25
CLM-30-HK-4 54 25 16 11 35 M10 1.5 25
CLM-40-HK-4 54 25 16 11 35 M12 1.75 25
CLM-90-HK-9 64 29 25 13 42 M12 1.75 32
CLM-100-HK-10 64 29 25 13 42 M16 2 32
CLM-50-HK-6 70 35 19 13 38 M16 2 25
CLM-60-HK-6 70 35 19 13 38 M20 2.5 25
Tapped Through (Metric)
QUANTITY PART NO. D
DIA
(mm)
A
DIA
(mm)
B
(mm)
C
(mm)
H
(mm)
E
THREAD
THREAD
PITCH
(mm)
CLM-8-HK-8 29 14 8 8 19 M6 1
CLM-1-HK-2 44 19 13 10 29 M6 1
CLM-2-HK-2 44 19 13 10 29 M8 1.25
CLM-2-HK-4 54 25 16 11 35 M8 1.25
CLM-3-HK-4 54 25 16 11 35 M10 1.5
CLM-4-HK-4 54 25 16 11 35 M12 1.75
CLM-9-HK-9 64 29 25 13 42 M12 1.75
CLM-10-HK-10 64 29 25 13 42 M16 2
CLM-5-HK-6 70 35 19 13 38 M16 2
CLM-6-HK-6 70 35 19 13 38 M20 2.5
Reamed (Metric)
QUANTITY PART NO. D
DIA
(mm)
A
DIA
(mm)
B
(mm)
C
(mm)
H
(mm)
E
DIA
(mm)
E
DIA
DEPTH ±1.6
(mm)
CLM-28-HK-8 29 14 8 8 19 6 13
CLM-21-HK-2 44 19 13 10 29 6 22
CLM-22-HK-2 44 19 13 10 29 8 22
CLM-23-HK-4 54 25 16 11 35 10 25
CLM-24-HK-4 54 25 16 11 35 12 25
CLM-29-HK-9 64 29 25 13 42 12 32
CLM-31-HK-10 64 29 25 13 42 16 32
CLM-25-HK-6 70 35 19 13 38 16 29
CLM-26-HK-6 70 35 19 13 38 20 29