Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Wheels – Angled-Spoke Rounded Design (Cast Iron or Aluminum)

Handles, Knobs & Screw Clamps

Cast Iron
QUANTITY PART NO. A
DIA
B
DIA
C D E F G H MATCHING
HANDLE
SIZE
CL-4-HWAF 4 1-1/4 5/8 1-11/16 1/8 4 9/32 3/4 SIZE 2
CL-5-HWAF 5 1-1/2 3/4 1-7/8 3/8 4 5/16 3/4 SIZE 2
CL-6-HWAF 6 1-5/8 3/4 2 13/32 4 3/8 13/16 SIZE 4
CL-8-HWAF 8 1-7/8 1 2-7/16 1/2 4 3/8 13/16 SIZE 4
CL-10-HWAF 10 2-1/4 1 3-1/32 11/16 8 7/16 1-1/16 SIZE 5
CL-12-HWAF 12 3 1 4-3/32 1-1/16 8 7/16 1-3/4 SIZE 5
CL-14-HWAF 14 3 1 5-1/8 1-7/32 8 9/16 2-3/16 SIZE 5
Aluminum
QUANTITY PART NO. A
DIA
B
DIA
C D E F G H MATCHING
HANDLE
SIZE
CL-4-HWAFA 4 1-1/4 5/8 1-11/16 1/8 4 9/32 3/4 SIZE 2
CL-5-HWAFA 5 1-1/2 3/4 1-7/8 3/8 4 5/16 3/4 SIZE 2
CL-6-HWAFA 6 1-5/8 3/4 2 13/32 4 3/8 13/16 SIZE 4
CL-8-HWAFA 8 1-7/8 1 2-7/16 1/2 4 3/8 13/16 SIZE 4
CL-10-HWAFA 10 2-1/4 1 3-1/32 11/16 8 7/16 1-1/16 SIZE 5
CL-12-HWAFA 12 3 1 4-3/32 1-1/16 8 7/16 1-3/4 SIZE 5
CL-14-HWAFA 14 3 1 5-1/8 1-7/32 8 9/16 2-3/16 SIZE 5

Products Related to