Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberJAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
MAXIMUM
RETENTION
FORCE
(lbs)
MAXIMUM
RETENTION
FORCE
(kN)
CLAMPING
STROKE
(mm)
CLR-4413-080-VS40180082250102 x 8

Three Dimensional (3D) View


Downloadable CAD Files

CAD
DRAWINGS