Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Hydraulic Pumps

KOSMEK Power Workholding

KOSMEK Hydraulic Pumps are compact, self-contained sources for power workholding clamps and cylinders. Mechanical Screw Pumps give 1.6 cm³/rotation with 70 Bar accumulator; Air Over Oil Pumps deliver double-acting high-volume output with 3 L reservoir; Compact Air Over Oil Pumps provide single-acting circuits with unloading valve and 5 L reservoir.

Hangsterfer Antiwear

Hydraulic Fluid: Hangsterfer's Antiwear 32

Carr Lane recommends Hangsterfer's Antiwear 32 for KOSMEK Power Workholding hydraulic systems. It meets the required ISO VG 32 viscosity grade and, unlike conventional hydraulic oils, separates from water-based cutting fluid instead of emulsifying into it, protecting coolant performance and reducing tramp oil cleanup.

Order Antiwear 32 from Hangsterfer's

Order Now