Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Double Clamping Arms (2, 3, 5, 6, 7 Series)

Power Workholding

QUANTITY PART NO. CLAMP SIZE A B C D
DIA
E F
MAX
G SW WEIGHT
(lbs)
CLR-0354-131-SCA 2 & 3 Series 5.43 2.32 1.12 20mm 2.36 2.52 M10 5mm 1.8
CLR-0354-132-SCA 5 Series 7.72 2.95 1.50 32mm 3.27 3.11 M16 8mm 4.6
CLR-0354-133-SCA 6 Series 8.50 3.35 1.85 40mm 3.62 3.11 M16 8mm 7.0
CLR-0354-134-SCA 7 Series 9.29 4.13 2.20 50mm 3.94 3.86 M20 8mm 11.5