Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Swing Clamps – Threaded Cartridge, Single Acting, B1.891 (2 Series)

Power Workholding

Single Acting (Metric)
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLR-1881-102-SC 2 Series 90° cw 830 3.7
CLR-1881-202-SC 2 Series 90° ccw 830 3.7
CLR-1881-242-SC 2 Series zero° 830 3.7