Pricing & Availability

THREADED-BODY PUSH CLAMP SOLID PLUNGER


Status Legend:
  • !

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
VERSIONSTROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-802-TB5602.51/2-20Long Stroke10415None

Three Dimensional (3D) View


Downloadable CAD Files

CAD
DRAWINGS