Carr Lane Mfg. provides many edge clamps to secure any workpiece safely.
Single Edge Supports: Designed to have a minimal footprint, single edge supports provide reliable workpiece support and are especially useful for thin or delicate materials.
Tiny Vise® Edge Clamps: These mini edge clamps feature a slotted countersink to provide significant clamping force with the simple turn of a hex wrench. Tiny Vise® edge clamps are perfect for fixturing multiple parts, no matter their size.
Serrated Edge Clamps: With a serrated gripping surface, these clamps offer enhanced grip and stability for securely holding workpieces with simultaneous downward and inward clamping force.
Cam Edge Clamps: Using a cam mechanism, these clamps provide quick, easy, and adjustable clamping, ideal for rapid changes and high-efficiency setups.
Heavy Duty Pivoting Edge Clamps: These clamps are built for more extensive and heavier workpieces and can pivot to accommodate various shapes and sizes, ensuring a solid hold. 
Pivoting Edge Clamps: Pivoting edge clamps use a pivoting mechanism to adapt to different heights and angles, providing a secure grip for a wide range of workpiece shapes.
One-Touch Quick-Acting Swing Clamps: Designed for speed and convenience, these clamps can be operated with a single touch. The swing mechanism allows for rapid clamping and unclamping, making it ideal for applications that require high efficiency.