Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Forged Adjustable Clamps

Clamp Straps & Clamping Kits

QUANTITY PART NO. STUD SIZE RECOMMENDED
STUD LENGTH
CLAMPING
RANGE
A
DIA
B C D E F G
CL-6-FAC 5/16-18
3/8-16
M8
or M10
3" or 80mm O to 1-3/4 7/16 3-1/4 1-1/4 7/8 1 1-1/8 1-7/8
CL-8-FAC 1/2-13
or M12
4" or 110mm O to 2-1/16 9/16 4 1-5/8 1-1/8 1-7/16 1-7/16 2-5/16
CL-10-FAC 5/8-11
or M16
5" or 125mm O to 3 11/16 5-17/32 2-1/8 1-5/8 1-7/8 2 3-1/16
CL-12-FAC 3/4-10
or M20
7" or 175mm O to 4-1/4 13/16 6-1/4 2-5/8 2 2-1/4 2-1/8 3-1/2
CL-16-FAC 7/8-9
1"-8
or M24
8" or 200mm O to 5-1/2 1-1/16 7 3-1/8 2-3/8 2-7/16 2-1/4 4
Matching Fully Threaded Stud (Inch)
QUANTITY PART NO. THREAD
SIZE
OVERALL
LENGTH
CL-5/16-18X3.00-FTS 5/16-18 3.00
CL-3/8-16X3.00-FTS 3/8-16 3.00
CL-1/2-13X4.00-FTS 1/2-13 4.00
CL-5/8-11X5.00-FTS 5/8-11 5.00
CL-3/4-10X7.00-FTS 3/4-10 7.00
CL-7/8-9X8.00-FTS 7/8-9 8.00
CL-1-8X8.00-FTS 1"-8 8.00
Matching Fully Threaded Stud (Metric)
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
OVERALL
LENGTH
(mm)
CLM-8X80-FTS M8 1.25
CLM-10X80-FTS M10 1.5 80
CLM-12X110-FTS M12 1.75 110
CLM-16X125-FTS M16 2 125
CLM-20X175-FTS M20 2.5 175
CLM-24X200-FTS M24 3 200