Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Adjustable Lever Handles

Handles, Knobs & Screw Clamps

Carr Lane Adjustable Lever Handles can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired, these rugged clamping handles feature a spring-loaded spline mechanism. Adjustable lever handles and clamping handles seen in the Carr Lane catalog are offered in six different sizes which vary in available depending on the model type. Adjustable lever handle types include stainless steel and steel, while adjustable clamping handles are available in steel/thermoplastic, stainless steel/thermoplastic and steel/zinc. Browse product details below for specific information on each type of adjustable lever handle.