Adjustable Handles – Stud Type (Steel Body, Zinc Handle)

Hand Knobs

General Dimensions
QUANTITY SIZE A B
DIA
C D G
DIA
H K L M
2 2-9/16 3/4 3/8 1-1/8 17/32 1/4 11/16 1-11/16 1-7/8
3 3-1/8 7/8 7/16 1-1/2 5/8 13/32 15/16 2-3/16 2-5/16
4 3-3/4 1 1/2 1-11/16 3/4 13/32 1-1/16 2-1/2 2-11/16
5 4-5/16 1-1/4 5/8 2 15/16 15/32 1-5/16 2-15/16 3-1/8
Inch
QUANTITY PART NO. SIZE E
THREAD
F
CL-510-AH-2 2 5/16-18 1
CL-515-AH-2 2 5/16-18 1-1/2
CL-520-AH-2 2 5/16-18 2
CL-610-AH-3 3 3/8-16 1
CL-615-AH-3 3 3/8-16 1-1/2
CL-620-AH-3 3 3/8-16 2
CL-810-AH-4 4 1/2-13 1
CL-815-AH-4 4 1/2-13 1-1/2
CL-820-AH-4 4 1/2-13 2
CL-830-AH-4 4 1/2-13 3
CL-1015-AH-5 5 5/8-11 1-1/2
CL-1020-AH-5 5 5/8-11 2
CL-1030-AH-5 5 5/8-11 3