Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Bar-Lok Mounting Blocks

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
B C D E F G H
DIA
CL-1-BLM 3/4-10 13/16 2-1/8 1-3/8 1-1/4 1-3/8 7/16 5/16 or M8
CL-2-BLM 7/8-9 13/16 2-1/2 1-1/2 1-1/4 1-5/8 7/16 3/8 or M10
CL-3-BLM 1-1/8"-7 1 3-1/8 1-7/8 1-1/2 2-1/8 1/2 1/2 or M12