Product Catalog
Catalog Tools
Material
Nodular Iron
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Crank Handles (Cast Iron)

Handles, Knobs & Screw Clamps

QUANTITY PART NO. SQUARE
DRIVE
SIZE
A B C D
DIA
E F G
DIA
CL-1-H 1/2 or 12mm 3-3/4 4-3/16 1-5/16 1-1/16 17/32 7/8 7/8
CL-2-H 5/8 or 16mm 5-1/4 5-1/2 2-1/2 1-3/8 21/32 1-3/4 1