Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
High-Visibility Powder-Coat
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hoist Eye 360®

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
G
THREAD
A
DIA
B C D E ±.12 F H I
HEX
J
DIA
K
DIA
INSTALLATION
TORQUE
(ft-lbs)
CL-71120-HE 880 3/8-16 .96 1.81 .36 .37 .61 1.40 1.19 7/32 1.00 .59 12
CL-71146-HE 1650 1/2-13 1.16 2.14 .39 .44 .76 1.64 1.42 5/16 1.18 .79 28
CL-71160-HE 3000 5/8-11 1.30 2.55 .55 .50 .94 1.94 1.69 3/8 1.38 .94 47
CL-71174-HE 4500 3/4-10 1.50 2.95 .63 .59 1.18 2.30 2.00 1/2 1.65 1.14 84
CL-71198-HE 7050 1"-8 1.84 3.53 .75 .72 1.5 2.82 2.35 5/8 1.97 1.34 230
Metric
QUANTITY PART NO. LOAD RATING (kg) G
THREAD
THREAD
PITCH
A
DIA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
±3.05
(mm)
F
(mm)
H
(mm)
I
HEX
(mm)
J
DIA
(mm)
K
DIA
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-71420-HE 400 M10 1.5 24 46 9 9 15 36 30 6 25.4 15 16
CLM-71446-HE 750 M12 1.75 29 54 10 11 19 42 36 8 30 20 38
CLM-71460-HE 1400 M16 2.0 33 65 14 13 24 49 43 10 35 23.7 64
CLM-71474-HE 2000 M20 2.5 38 75 16 15 30 58 51 12 42 29 114

Products Related to