Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1/2-13 3/4-10 5/8-11 7/8-9 M12 M16 1"-8 M20 M24 M30
Material
Stainless Steel
Load Capacity
525 950 1100 1250 1500 2000 2100 2250 2500 3500 4000 5000
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Hoist Rings – Stainless Steel (Long Ring)

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-29322-SHR-S 1250 1/2-13 .78 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29323-SHR-S 1250 1/2-13 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29324-SHR-S 1250 1/2-13 1.28 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29320-SHR-S 2000 5/8-11 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 30
CL-29321-SHR-S 2000 5/8-11 1.28 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 30
CL-29325-SHR-S 2500 3/4-10 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 50
CL-29327-SHR-S 2500 3/4-10 1.53 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 50
CL-29329-SHR-S 3500 3/4-10 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 50
CL-29330-SHR-S 3500 3/4-10 1.54 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 50
CL-29328-SHR-S 4000 7/8-9 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.59 7.38 2.37 .24 80
CL-29331-SHR-S 5000 1"-8 1.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
CL-29332-SHR-S 5000 1"-8 1.54 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
CL-29333-SHR-S 5000 1"-8 2.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-29814-SHR-S 525 M12 1.75 19 31 171 19 22 83 51 89 43 157 38 4 19
CLM-29818-SHR-S 950 M16 2 24 31 171 19 22 83 51 89 47 157 38 4 41
CLM-29821-SHR-S 1100 M20 2.5 30 31 171 19 22 83 51 89 51 157 38 4 68
CLM-29823-SHR-S 1500 M20 2.5 29 43 206 25.5 36 121 76 131 64 187 60 6 68
CLM-29826-SHR-S 2100 M24 3 34 43 206 25.5 36 121 76 131 67 187 60 6 156
Please contact factory 2250 M30 3.5 54 43 206 25.5 36 121 76 131 73 187 60 6 320