Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Hoist Rings – Stainless Steel (Long Ring)

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B
±.12
C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(ft-lbs)
CL-29322-SHR-S 1250 1/2-13 .78 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29323-SHR-S 1250 1/2-13 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29324-SHR-S 1250 1/2-13 1.28 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29320-SHR-S 2000 5/8-11 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 30
CL-29321-SHR-S 2000 5/8-11 1.28 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 30
CL-29325-SHR-S 2500 3/4-10 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 50
CL-29327-SHR-S 2500 3/4-10 1.53 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 50
CL-29329-SHR-S 3500 3/4-10 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 50
CL-29330-SHR-S 3500 3/4-10 1.54 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 50
CL-29331-SHR-S 5000 1"-8 1.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
CL-29332-SHR-S 5000 1"-8 1.54 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
CL-29333-SHR-S 5000 1"-8 2.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
±3 (mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-29818-SHR-S 950 M16 2 24 31 171 19 22 83 51 89 47 157 38 4 40
Please contact factory 2250 M30 3.5 54 43 206 25.5 36 121 76 131 73 187 60 6 320