MCP40 5-Axis Manual Vises (40mm)
Three Dimensional (3D) View
View Large Image

CLRH-9-4581-0101  •  MCP40 5-Axis Manual Vises (40mm)

Jig & Fixture Bases,Precision Vises

Pricing & Availability

Clamping system MC-P 40, fixed jaw clamp


Status Legend:
  • !

Part Specifications

Part NumberJAW WIDTH
(mm)
CLAMPING FORCECLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3gWEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4581-0101401700 lbs at 17 ft-lbs
(7.5 kN at 23 Nm)
206 - 796 F7M10 x 12mmM5 x 6mm
Both Sides
3.3

Oops! We can’t seem to find this drawing in our database. Please email engineering@carrlane.com with the item number and file type you require.