Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

MCP60 5-Axis Manual Vises (60mm)

Jig & Fixture Bases,Precision Vises

MCP-series vises do not include any of the top jaws pictured above. See Related Products below to order the appropriate jaws for your application.
QUANTITY PART NO. JAW WIDTH
(mm)
CLAMPING FORCE CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3 g WEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4583-0101 60 3400 lbs at 37 ft-lbs
(15 kN at 50 Nm)
30 6 - 150 10 F7 M10 x 11mm M8 x 10mm
Both Sides
10.1