Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

MCP125Z 5-Axis Concentric Manual Vises (125mm)

Jig & Fixture Bases,Precision Vises

MCP-series vises do not include any of the top jaws pictured above. See Related Products below to order the appropriate jaws for your application.
QUANTITY PART NO. JAW WIDTH
(mm)
CLAMPING FORCE CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
S1
JAW OPENING
(mm)
d1 g WEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4586-0301 125 7900 lbs at 148 ft-lbs
(35 kN at 200 Nm)
101 18 - 400 6 - 388 25mm+0.01 x 5mm
and
M10 x 18mm
M12 x 18mm
Both Sides
115

Products Related to