Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Method 1 – Fixture Plate Mounted on Rotary Table

Jig & Fixture Bases

Base Option: Vise Adaptor Plate with 5-Axis Vise
For table diameters from 110mm to 400mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
110mm 130mm 160mm 200mm 210mm 250mm 260mm 300mm 310mm 320mm 400mm
130mm MCP40 Vise
MCP40Z Vise
X X
160mm MCP40 Vise
MCP40Z Vise
MCP60 Vise
MCP60Z Vise
SCS80 Vise
X
210mm MCP40 Vise
MCP40Z Vise
MCP60 Vise
MCP60Z Vise
SCS80 Vise
X X X X
310mm MCP60 Vise
MCP60Z Vise
SCS80 Vise
MCP100 Vise
MCP100Z Vise
SCS120 Vise
X X X X
Base Option: Modular Fixture Plate
For table diameters from 110mm to 400mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
110mm 130mm 160mm 200mm 210mm 250mm 260mm 300mm 310mm 320mm 400mm
130mm Custom X X
160mm Custom X
210mm Custom X X
250mm Custom X X
310mm Custom X X X X
Base Option: Modular Fixture Plate with Riser Block
For table diameters from 110mm to 400mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
110mm 130mm 160mm 200mm 210mm 250mm 260mm 300mm 310mm 320mm 400mm
130mm Custom X X
160mm Custom X
210mm Custom X X
250mm MCP60 Vise
MCP60Z Vise
SCS80 Vise
or Custom
X X
310mm MCP60 Vise
MCP60Z Vise
SCS80 Vise
MCP100 Vise
MCP100Z Vise
SCS120 Vise
or Custom
X X X X
Base Option: Blank Fixture Plate
For table diameters from 110mm to 400mm
QUANTITY BASE
SIZE
WORKHOLDER
OPTIONS
110mm 130mm 160mm 200mm 210mm 250mm 260mm 300mm 310mm 320mm 400mm
130mm Custom X X
160mm Custom X
210mm Custom X X
250mm Custom X X
310mm Custom X X X X